Related Products
My Wish Lists
()R85-RT157
Roller Track Steel 85mm x 4 m ESD
The R85-RT157 is an 85 mm x 4 meters steel roller track designed to enhance material handling efficiency in various industrial settings. The robust steel construction provides durability, while the 85 mm width offers increased stability for handling larger and heavier items.
- All Flexpipe conveyor R85 accessories are engineered to perfectly fit the R85-RT157
- Works with Fractional, Metric and 28mm pipes
- Sold at 157" (3,988mm) long
- Easy integration into existing structures
- ESD compliant for safe material handling
A Flexpipe Product

The R85-RT157 is an 85 mm x 4 meters steel roller track designed to enhance material handling efficiency in various industrial settings. The robust steel construction provides durability, while the 85 mm width offers increased stability for handling larger and heavier items.
- All Flexpipe conveyor R85 accessories are engineered to perfectly fit the R85-RT157
- Works with Fractional, Metric and 28mm pipes
- Sold at 157" (3,988mm) long
- Easy integration into existing structures
- ESD compliant for safe material handling
A Flexpipe Product

| ESD Safe | Yes |
| Weight | 17.650000 |
| Series | Fractional, Metric, Pipe |
| Material | Steel |
| Color | Gray Rail / Black Wheels |
| Load Capacity per Meter | No |
| Load Capacity per Wheel | No |
| A (Rail Width) | 3.375” (85.00mm) |
| B (Rail Height) | 1.250” (32.00mm) |
| C (Overall Height) | No |
| D (Wheel Width) | 0.866" (22.00mm) |
| E (Wheel to Wheel) | No |
The R85-RT157 is an 85 mm x 4 meters steel roller track designed to enhance material handling efficiency in various industrial settings. The robust steel construction provides durability, while the 85 mm width offers increased stability for handling larger and heavier items.
- All Flexpipe conveyor R85 accessories are engineered to perfectly fit the R85-RT157
- Works with Fractional, Metric and 28mm pipes
- Sold at 157" (3,988mm) long
- Easy integration into existing structures
- ESD compliant for safe material handling
A Flexpipe Product

** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Weight 17.650000 Series Fractional, Metric, Pipe Material Steel Color Gray Rail / Black Wheels Load Capacity per Meter No Load Capacity per Wheel No A (Rail Width) 3.375” (85.00mm) B (Rail Height) 1.250” (32.00mm) C (Overall Height) No D (Wheel Width) 0.866" (22.00mm) E (Wheel to Wheel) No
-
- Description
-
The R85-RT157 is an 85 mm x 4 meters steel roller track designed to enhance material handling efficiency in various industrial settings. The robust steel construction provides durability, while the 85 mm width offers increased stability for handling larger and heavier items.
- All Flexpipe conveyor R85 accessories are engineered to perfectly fit the R85-RT157
- Works with Fractional, Metric and 28mm pipes
- Sold at 157" (3,988mm) long
- Easy integration into existing structures
- ESD compliant for safe material handling
A Flexpipe Product

-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


