Toggle Nav
Design with AQX and buy online Design with AQX and buy online

AS-REST

Pipe Rest Type U

The AS-REST is a metal accessory that can support pipes horizontally.  Commonly used to seat horizontal pipes that act as paper roll holders or as cable reels, due to the fact that the pipe can be moved easily.

It is also used as part of a folding shelf or structure to secure an extension from closing by resting on a horizontal pipe when in the up position and allowing it to retract in combination with an HJ-12 as a folding arm when in the down position.

  • Welded galvanized steel
  • Highly adaptable

A Flexpipe Product

Flexpipe Logo

The AS-REST is a metal accessory that can support pipes horizontally.  Commonly used to seat horizontal pipes that act as paper roll holders or as cable reels, due to the fact that the pipe can be moved easily.

It is also used as part of a folding shelf or structure to secure an extension from closing by resting on a horizontal pipe when in the up position and allowing it to retract in combination with an HJ-12 as a folding arm when in the down position.

  • Welded galvanized steel
  • Highly adaptable

A Flexpipe Product

Flexpipe Logo

10
25
50
Custom Quantity
$3.89