Related Products
-
Part No. F-A858$0.10#8-5/8" Self Drilling Screw with Square Bit Head -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
AF-TSM
Tee Pipe Mount
Tee Pipe Mount
Purpose-built steel mount designed to integrate Flexpipe systems with 80/20 aluminum extrusions. This enhanced T-stanchion mount features a fully welded steel bushing and reinforced base plate for secure connections.
- Designed to connect Flexpipe system to 80/20 T-slot profilesÂ
- Compatible with 28mm pipe and 15, 30, 40, 45 T-slot profilesÂ
- Used in vertical or horizontal orientation to mount to flat surfacesÂ
- Ideal for shelving and rack systems with an 80/20 base and Flexpipe structure
- Combines the strength of 80/20 profiles with lightweight steel pipes.
- Secure pipe with self-tapping screw (PN F-A858)
- Strong steel construction with 360° welded bushing
A Flexpipe product

Â
Purpose-built steel mount designed to integrate Flexpipe systems with 80/20 aluminum extrusions. This enhanced T-stanchion mount features a fully welded steel bushing and reinforced base plate for secure connections.
- Designed to connect Flexpipe system to 80/20 T-slot profilesÂ
- Compatible with 28mm pipe and 15, 30, 40, 45 T-slot profilesÂ
- Used in vertical or horizontal orientation to mount to flat surfacesÂ
- Ideal for shelving and rack systems with an 80/20 base and Flexpipe structure
- Combines the strength of 80/20 profiles with lightweight steel pipes.
- Secure pipe with self-tapping screw (PN F-A858)
- Strong steel construction with 360° welded bushing
A Flexpipe product

Â
| ESD Safe | Yes |
| Weight | 0.370000 |
| Series | 15 Series, 30 Series, 40 Series, 45 Series, Pipe |
| Material | Steel |
| A | 2.000" (50.80mm) |
| B | .118" (3.00mm) |
| C | 2.756" (70.00mm) |
| D | 2.126" (54.00mm) |
| E | 1.376" (35.00mm) |
| F | 0.689" (17.50mm) |
| G | 0.327" (8.30mm) |
| H | 1.102" (28mm) |
Purpose-built steel mount designed to integrate Flexpipe systems with 80/20 aluminum extrusions. This enhanced T-stanchion mount features a fully welded steel bushing and reinforced base plate for secure connections.
- Designed to connect Flexpipe system to 80/20 T-slot profilesÂ
- Compatible with 28mm pipe and 15, 30, 40, 45 T-slot profilesÂ
- Used in vertical or horizontal orientation to mount to flat surfacesÂ
- Ideal for shelving and rack systems with an 80/20 base and Flexpipe structure
- Combines the strength of 80/20 profiles with lightweight steel pipes.
- Secure pipe with self-tapping screw (PN F-A858)
- Strong steel construction with 360° welded bushing
A Flexpipe product

Â
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-6312 | 2 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13117 | 2 | 30 Series M6 Standard Drop-in T-Nut | |
| 11-6041 | 2 | 6.51mm ID Washer | |
| 11-8312 | 2 | M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13132 | 2 | 45 Series M8 Standard Drop-in T-Nut | |
| 11-8312 | 2 | M8 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 3842 | 2 | M8 Roll-In T-Nut with Flex Handle |
Product Specs
- Product Details
-
ESD Safe Yes Weight 0.370000 Series 15 Series, 30 Series, 40 Series, 45 Series, Pipe Material Steel A 2.000" (50.80mm) B .118" (3.00mm) C 2.756" (70.00mm) D 2.126" (54.00mm) E 1.376" (35.00mm) F 0.689" (17.50mm) G 0.327" (8.30mm) H 1.102" (28mm)
-
- Description
Purpose-built steel mount designed to integrate Flexpipe systems with 80/20 aluminum extrusions. This enhanced T-stanchion mount features a fully welded steel bushing and reinforced base plate for secure connections.
- Designed to connect Flexpipe system to 80/20 T-slot profilesÂ
- Compatible with 28mm pipe and 15, 30, 40, 45 T-slot profilesÂ
- Used in vertical or horizontal orientation to mount to flat surfacesÂ
- Ideal for shelving and rack systems with an 80/20 base and Flexpipe structure
- Combines the strength of 80/20 profiles with lightweight steel pipes.
- Secure pipe with self-tapping screw (PN F-A858)
- Strong steel construction with 360° welded bushing
A Flexpipe product

Â
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
11-6312 2 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)

13117 2 30 Series M6 Standard Drop-in T-Nut

11-6041 2 6.51mm ID Washer

11-8312 2 M8 x 12.00mm Button Head Socket Cap Screw (BHSCS)

13132 2 45 Series M8 Standard Drop-in T-Nut


11-8312 2 M8 x 12.00mm Button Head Socket Cap Screw (BHSCS)


3842 2 M8 Roll-In T-Nut with Flex Handle
-
CAD Files
-
CAD Files
-