Related Products
My Wish Lists
()9750
Tube Insert Profile
Tube Insert Profile
The tube insert profile can be cut to your desired length. It is made of aluminum, meaning it is strong, lightweight and corrosion-resistant. It is commonly used to create a custom connector for Ready Tube profiles.
| ESD Safe | Yes |
| Series | Ready Tube |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Extruded |
| A | 1.225" |
| B | .612" |
| C | .459" |
| D | .262" |
| E | .187" |
| F | .030" x 45° |
| Max Length (inches) | 145.000000 |
| Weight | 0.068000 |
The tube insert profile can be cut to your desired length. It is made of aluminum, meaning it is strong, lightweight and corrosion-resistant. It is commonly used to create a custom connector for Ready Tube profiles.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Ready Tube Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Extruded A 1.225" B .612" C .459" D .262" E .187" F .030" x 45° Max Length (inches) 145.000000 Weight 0.068000
-
- Description
The tube insert profile can be cut to your desired length. It is made of aluminum, meaning it is strong, lightweight and corrosion-resistant. It is commonly used to create a custom connector for Ready Tube profiles.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


