Related Products
-
Part No. 3960$1.07Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc
My Wish Lists
()9726 is a 1.50” x 1.50” A-shaped Ready Tube profile with a double 1.50” flange and pre-drilled holes at 1.50” intervals. The pre-drilled holes in this profile lend it to applications such as gravity racks, conveyor tables and material handling shelves.
9726
1.50” X 1.50” A-Tube Profile - Pre-Drilled Holes - Double 1.50” Flange on One Side
| ESD Safe | Yes |
| Max Length (inches) | 150.000000 |
| Series | Ready Tube |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | N/A |
| Moment of Inertia - IX | N/A |
| Moment of Inertia - IY | N/A |
| Surface Area | 1.061 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.1033 per inch |
| Weight | 0.103300 |
9726 is a 1.50” x 1.50” A-shaped Ready Tube profile with a double 1.50” flange and pre-drilled holes at 1.50” intervals. The pre-drilled holes in this profile lend it to applications such as gravity racks, conveyor tables and material handling shelves.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 150.000000 Series Ready Tube Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock N/A Moment of Inertia - IX N/A Moment of Inertia - IY N/A Surface Area 1.061 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.1033 per inch Weight 0.103300
-
- Description
9726 is a 1.50” x 1.50” A-shaped Ready Tube profile with a double 1.50” flange and pre-drilled holes at 1.50” intervals. The pre-drilled holes in this profile lend it to applications such as gravity racks, conveyor tables and material handling shelves.
-
CAD Files
-
CAD Files
-


