Related Products
-
Part No. 9701$0.761.50” X 1.50" Square Tube Profile - With Pre-Drilled Holes -
Part No. 9725$1.041.50” X 1.50” A-Tube Profile - No Pre-Drilled Holes - Double 1.50” Flange on One Side
My Wish Lists
()4607
Extended Tube Insert
Extended Tube Insert
The extended tube insert connects Ready Tube profiles together when their lengths are not divisible by 1.50". It is also commonly used to add casters and leveling feet and requires no additional machining services when used in Ready Tube profiles with predrilled holes. The suggested hardware can be found on the "Suggested Hardware" tab.
The extended tube insert connects Ready Tube profiles together when their lengths are not divisible by 1.50". It is also commonly used to add casters and leveling feet and requires no additional machining services when used in Ready Tube profiles with predrilled holes. The suggested hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | Ready Tube |
| Material | Aluminum |
| Finish | Mill |
| Color | N/A |
| A | 2.940" |
| B | 1.225" |
| C | .332" |
| D (Thread) | 5/16-18 |
| E | .720" |
| F | 2.000" |
| G (Thread) | 3/8-16 |
| Weight | 0.227000 |
The extended tube insert connects Ready Tube profiles together when their lengths are not divisible by 1.50". It is also commonly used to add casters and leveling feet and requires no additional machining services when used in Ready Tube profiles with predrilled holes. The suggested hardware can be found on the "Suggested Hardware" tab.
Mount to RT Profile
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 3970 | 1 | Bolt Assembly: 5/16-18 x 1.750" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc | |||
| 3753 | 1 | 5/16-18 x 2.000" Flanged Hex Head Bolt (FHHB) | |||
| Or | 9760 | 1 | Roll Pin |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Ready Tube Material Aluminum Finish Mill Color N/A A 2.940" B 1.225" C .332" D (Thread) 5/16-18 E .720" F 2.000" G (Thread) 3/8-16 Weight 0.227000
-
- Description
The extended tube insert connects Ready Tube profiles together when their lengths are not divisible by 1.50". It is also commonly used to add casters and leveling feet and requires no additional machining services when used in Ready Tube profiles with predrilled holes. The suggested hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

