Related Products
-
Part No. 9706$0.981.50” X 1.50” P-Tube Profile - Pre-Drilled Holes - Single 1.50” Flange on One Side -
Part No. 9701$0.761.50” X 1.50" Square Tube Profile - With Pre-Drilled Holes -
Part No. 9726$1.131.50” X 1.50” A-Tube Profile - Pre-Drilled Holes - Double 1.50” Flange on One Side
My Wish Lists
()4701
Standard Tube Insert Kit with Hex Nut
Standard Tube Insert Kit with Hex Nut
The standard tube insert kit with hex nut is used to make strong connections between Ready Tube profiles. It is comprised of a standard tube insert, two flanged hex head bolts and a flanged hex nut and is used to connect profiles together when their lengths are divisible by 1.50”. The standard tube insert kit with hex nut requires no additional hardware or machining services. Ready Tube also is available without pre-drilled holes; fastening these profiles may require machining services.
The standard tube insert kit with hex nut is used to make strong connections between Ready Tube profiles. It is comprised of a standard tube insert, two flanged hex head bolts and a flanged hex nut and is used to connect profiles together when their lengths are divisible by 1.50”. The standard tube insert kit with hex nut requires no additional hardware or machining services. Ready Tube also is available without pre-drilled holes; fastening these profiles may require machining services.
| ESD Safe | Yes |
| Series | Ready Tube |
| Material | Aluminum |
| Finish | Mill |
| Color | N/A |
| Thread | 5/16-18 |
| A | 2.062" |
| B | 1.500" |
| C | 3.226" |
| D | 1.500" |
| Weight | 0.219000 |
The standard tube insert kit with hex nut is used to make strong connections between Ready Tube profiles. It is comprised of a standard tube insert, two flanged hex head bolts and a flanged hex nut and is used to connect profiles together when their lengths are divisible by 1.50”. The standard tube insert kit with hex nut requires no additional hardware or machining services. Ready Tube also is available without pre-drilled holes; fastening these profiles may require machining services.
Mount to RT Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 4600 | 1 | Standard Tube Insert | |
| 3970 | 1 | Bolt Assembly: 5/16-18 x 1.750" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc | |
| 3753 | 1 | 5/16-18 x 2.000" Flanged Hex Head Bolt (FHHB) |
Product Specs
- Product Details
-
ESD Safe Yes Series Ready Tube Material Aluminum Finish Mill Color N/A Thread 5/16-18 A 2.062" B 1.500" C 3.226" D 1.500" Weight 0.219000
-
- Description
The standard tube insert kit with hex nut is used to make strong connections between Ready Tube profiles. It is comprised of a standard tube insert, two flanged hex head bolts and a flanged hex nut and is used to connect profiles together when their lengths are divisible by 1.50”. The standard tube insert kit with hex nut requires no additional hardware or machining services. Ready Tube also is available without pre-drilled holes; fastening these profiles may require machining services.
- Incl. Hardware
-
CAD Files
-
CAD Files
-