Related Products
-
Part No. 2434$7.7115 Series & Ready Tube Single Arm Narrow Panel Retainer -
Part No. 3960$1.07Bolt Assembly: 5/16-18 x 2.000" Bright Flanged Hex Head Bolt and Flanged Hex Nut - Bright Zinc
My Wish Lists
()9706-Black-FB is a 1.50” x 1.50” P-shaped Ready Tube profile with pre-drilled holes at 1.50” intervals and a single 1.50” flange on one side. The pre-drilled holes in this profile lend it to applications such as gravity racks, conveyor tables and material handling shelves.
9706-Black-FB
1.50” X 1.50” P-Tube Profile - Pre-Drilled Holes - Single 1.50” Flange on One Side
1.50” X 1.50” P-Tube Profile - Pre-Drilled Holes - Single 1.50” Flange on One Side
| ESD Safe | Yes |
| Max Length (inches) | 150.000000 |
| Series | Ready Tube |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | N/A |
| Moment of Inertia - IX | N/A |
| Moment of Inertia - IY | N/A |
| Surface Area | 0.8691 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0848 per inch |
| Weight | 0.084800 |
9706-Black-FB is a 1.50” x 1.50” P-shaped Ready Tube profile with pre-drilled holes at 1.50” intervals and a single 1.50” flange on one side. The pre-drilled holes in this profile lend it to applications such as gravity racks, conveyor tables and material handling shelves.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 150.000000 Series Ready Tube Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock N/A Moment of Inertia - IX N/A Moment of Inertia - IY N/A Surface Area 0.8691 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0848 per inch Weight 0.084800
-
- Description
9706-Black-FB is a 1.50” x 1.50” P-shaped Ready Tube profile with pre-drilled holes at 1.50” intervals and a single 1.50” flange on one side. The pre-drilled holes in this profile lend it to applications such as gravity racks, conveyor tables and material handling shelves.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


