Related Products
-
Part No. 9701$0.761.50” X 1.50" Square Tube Profile - With Pre-Drilled Holes -
Part No. 9706$0.981.50” X 1.50” P-Tube Profile - Pre-Drilled Holes - Single 1.50” Flange on One Side
My Wish Lists
()2889
Ready Tube Aluminum Handle: 1/2" Round x 6.0"
The ready tube aluminum handle has a durable, black finish and rigid design that creates a smooth shape. It is corrosion-resistant, lending itself to both indoor and outdoor applications. See the "Suggested Hardware" tab for suggested mounting hardware.
| ESD Safe | No |
| Series | Ready Tube |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 1.500" |
| B | 6.500" |
| C | .500" |
| D | 6.000" |
| E | 5/16-18 |
| Weight | 0.137000 |
The ready tube aluminum handle has a durable, black finish and rigid design that creates a smooth shape. It is corrosion-resistant, lending itself to both indoor and outdoor applications. See the "Suggested Hardware" tab for suggested mounting hardware.
Mount to RT Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3753 | 2 | 5/16-18 x 2.000" Flanged Hex Head Bolt (FHHB) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Ready Tube Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 1.500" B 6.500" C .500" D 6.000" E 5/16-18 Weight 0.137000
-
- Description
- The ready tube aluminum handle has a durable, black finish and rigid design that creates a smooth shape. It is corrosion-resistant, lending itself to both indoor and outdoor applications. See the "Suggested Hardware" tab for suggested mounting hardware.
-
Sugg. Hardware
Mount to RT Profile
Series Part Number Qty Description 
3753 2 5/16-18 x 2.000" Flanged Hex Head Bolt (FHHB)
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
