Related Products
9701-Black-FB
1.50” X 1.50" Square Tube Profile - With Pre-Drilled Holes
1.50” X 1.50" Square Tube Profile - With Pre-Drilled Holes
9701-Black-FB is a 1.50” x 1.50” square Ready Tube profile with pre-drilled holes at 1.50” intervals along each face. The pre-drilled holes in this profile lend it to applications such as gravity racks, conveyor tables and material handling shelves.
| ESD Safe | Yes |
| Max Length (inches) | 150.000000 |
| Series | Ready Tube |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | N/A |
| Moment of Inertia - IX | N/A |
| Moment of Inertia - IY | N/A |
| Surface Area | 0.6775 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0660 per inch |
| Weight | 0.066000 |
9701-Black-FB is a 1.50” x 1.50” square Ready Tube profile with pre-drilled holes at 1.50” intervals along each face. The pre-drilled holes in this profile lend it to applications such as gravity racks, conveyor tables and material handling shelves.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 150.000000 Series Ready Tube Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock N/A Moment of Inertia - IX N/A Moment of Inertia - IY N/A Surface Area 0.6775 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0660 per inch Weight 0.066000
-
- Description
9701-Black-FB is a 1.50” x 1.50” square Ready Tube profile with pre-drilled holes at 1.50” intervals along each face. The pre-drilled holes in this profile lend it to applications such as gravity racks, conveyor tables and material handling shelves.
-
CAD Files
-
CAD Files
-



