Related Products
-
Part No. 9005$0.341.00” X 1.00” Tube Profile - Single 0.5” Flange on One Side
My Wish Lists
()
Last Added Items
You have no items in your wish list.
9302
#8-18 x .675" Self Drilling Screw (SDS)
#8-18 x .675" Self Drilling Screw (SDS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | .350" |
| B | 1/4 |
| C | .141" |
| D (Length) | .675" |
| E (Thread) | #8-18 |
| Weight | 0.003000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Bright A .350" B 1/4 C .141" D (Length) .675" E (Thread) #8-18 Weight 0.003000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

