Related Products
9300
Quick Frame Straddle Mesh Retainer
Quick Frame Straddle Mesh Retainer
The straddle mesh retainer is typically used with Quick Frame profiles to secure 1.00” x 1.00” mesh panels. It straddles the wire and fastens to a square tube with self-tapping or self-drilling screws. There are options available in aluminum or gray plastic.
| ESD Safe | Yes |
| Series | Quick Frame |
| Material | Aluminum |
| Process | Machined |
| Finish | Mill |
| Color | No |
| A | .500" |
| B | .250" |
| C | 1.750" |
| D | .313" |
| E | 1.125" |
| F | .188" |
| G | .156" |
| Weight | 0.007000 |
The straddle mesh retainer is typically used with Quick Frame profiles to secure 1.00” x 1.00” mesh panels. It straddles the wire and fastens to a square tube with self-tapping or self-drilling screws. There are options available in aluminum or gray plastic.
Mount to QF Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 9301 | 2 | #8-18 x .625" Self Tapping Screw (STS) | |
| 9302 | 2 | #8-18 x .675" Self Drilling Screw (SDS) |
Product Specs
- Product Details
-
ESD Safe Yes Series Quick Frame Material Aluminum Process Machined Finish Mill Color No A .500" B .250" C 1.750" D .313" E 1.125" F .188" G .156" Weight 0.007000
-
- Description
The straddle mesh retainer is typically used with Quick Frame profiles to secure 1.00” x 1.00” mesh panels. It straddles the wire and fastens to a square tube with self-tapping or self-drilling screws. There are options available in aluminum or gray plastic.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-


