Related Products
My Wish Lists
()9015 is a 1.00” x 1.00” Quick Frame profile with two single 0.5” flanges on opposite sides, and a grooved interior used to hold nylon connectors into place. The profile has a smooth surface for a sleek appearance, allows for easy cleaning and holds paneling in place, lending itself to applications such as
framing, displays, or retail kiosks.
9015
1.00” X 1.00” Tube Profile - Single 0.5” Flange on Opposite Sides
1.00” X 1.00” Tube Profile - Single 0.5” Flange on Opposite Sides
9015 is a 1.00” x 1.00” Quick Frame profile with two single 0.5” flanges on opposite sides, and a grooved interior used to hold nylon connectors into place. The profile has a smooth surface for a sleek appearance, allows for easy cleaning and holds paneling in place, lending itself to applications such as
framing, displays, or retail kiosks.
| ESD Safe | Yes |
| Max Length (inches) | 145.000000 |
| Series | Quick Frame |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | N/A |
| Moment of Inertia - IX | N/A |
| Moment of Inertia - IY | N/A |
| Surface Area | .2828 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0291 per inch |
| Weight | 0.029100 |
9015 is a 1.00” x 1.00” Quick Frame profile with two single 0.5” flanges on opposite sides, and a grooved interior used to hold nylon connectors into place. The profile has a smooth surface for a sleek appearance, allows for easy cleaning and holds paneling in place, lending itself to applications such as
framing, displays, or retail kiosks.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 145.000000 Series Quick Frame Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock N/A Moment of Inertia - IX N/A Moment of Inertia - IY N/A Surface Area .2828 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0291 per inch Weight 0.029100
-
- Description
9015 is a 1.00” x 1.00” Quick Frame profile with two single 0.5” flanges on opposite sides, and a grooved interior used to hold nylon connectors into place. The profile has a smooth surface for a sleek appearance, allows for easy cleaning and holds paneling in place, lending itself to applications such as
framing, displays, or retail kiosks.
-
CAD Files
-
CAD Files
-



