Related Products
-
Part No. 9010$0.351.00” X 1.00” Tube Profile - Single 0.5” Flange on Adjacent Sides -
Part No. 9005$0.341.00” X 1.00” Tube Profile - Single 0.5” Flange on One Side
9242
90 Degree Corner Base Connector
90 Degree Corner Base Connector
The 90 degree corner base connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of hardware. It is convenient for projects that will be attached or mounted at a 90 degree angle to any flat surface or T-slot profile and it also provides a corner connection. The 90 degree corner base connector attaches profiles quickly and easily using only a soft-faced mallet to form light-duty yet sturdy builds.
The 90 degree corner base connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of hardware. It is convenient for projects that will be attached or mounted at a 90 degree angle to any flat surface or T-slot profile and it also provides a corner connection. The 90 degree corner base connector attaches profiles quickly and easily using only a soft-faced mallet to form light-duty yet sturdy builds.
| ESD Safe | No |
| Series | Quick Frame |
| Material | Nylon |
| Process | Injection Molded |
| Color | Black |
| A | 1.000" |
| B | 1.000" |
| C | .860" |
| D | .430" |
| E | .500" |
| F | 1.000" |
| G | 2.000" |
| H | .281" |
| J | .870" |
| K | 1.100" |
| L | 1.290" |
| Weight | 0.028000 |
The 90 degree corner base connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of hardware. It is convenient for projects that will be attached or mounted at a 90 degree angle to any flat surface or T-slot profile and it also provides a corner connection. The 90 degree corner base connector attaches profiles quickly and easily using only a soft-faced mallet to form light-duty yet sturdy builds.
Product Specs
- Product Details
-
ESD Safe No Series Quick Frame Material Nylon Process Injection Molded Color Black A 1.000" B 1.000" C .860" D .430" E .500" F 1.000" G 2.000" H .281" J .870" K 1.100" L 1.290" Weight 0.028000
-
- Description
The 90 degree corner base connector is made of nylon and is used with a Quick Frame profile which has built-in ridges that bite into the fastener to create tension without the use of hardware. It is convenient for projects that will be attached or mounted at a 90 degree angle to any flat surface or T-slot profile and it also provides a corner connection. The 90 degree corner base connector attaches profiles quickly and easily using only a soft-faced mallet to form light-duty yet sturdy builds.
-
CAD Files
-
CAD Files
-
