Related Products
-
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots -
Part No. 45-4590$2.5245mm X 90mm T-Slotted Profile - Six Open T-Slots -
Part No. 45-9090$4.2990mm X 90mm T-Slotted Profile - Eight Open T-Slots
75-3632
M8 x 20.00mm Drop-In T-Slot Stud with Flanged Hex Nut
M8 x 20.00mm Drop-In T-Slot Stud with Flanged Hex Nut
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright / Blue |
| A | 19.00mm |
| B | 9.70mm |
| C | 9.70mm |
| D | 20.00mm |
| E | 5.80mm |
| F | 3.00mm |
| G | M8 X 1.25 |
| H | 17.90mm |
| J | 13.00mm |
| K | 7.80mm |
| Weight | 0.044000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Steel Finish Zinc Color Bright / Blue A 19.00mm B 9.70mm C 9.70mm D 20.00mm E 5.80mm F 3.00mm G M8 X 1.25 H 17.90mm J 13.00mm K 7.80mm Weight 0.044000
-
-
CAD Files
-
CAD Files
-