Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
6930-HR
Heavy Duty Rail - 30mm
Heavy Duty Rail - 30mm
- Directly mount to T-Slot with mounting holes
- Compatible with 80/20 T-Slot profile seriesĀ 10, 15, 25, 30, 40, 45
- Temperature Rating: 212° F
- Aluminum alloy body with hardened steel raceways
- Comes with Pre-drilled offset holes to mount to the T-Slot.Ā
$0.2110
*cut charge of $0.00
This item requires a longer lead time. Please see Shipping Schedule for
"Linear Rails".
| ESD Safe | No |
| Weight | 0.048000 |
| Color | No |
| Series | Metric |
| Material | Aluminum alloy body with hardened steel raceways |
| A | 1.180ā (30.00mm) |
| B | 2.360ā (60.00mm) |
| C | Customer Specifies |
| D | .630āā (15.90mm) |
| Max Length (inches) | 236.200000 |
- Directly mount to T-Slot with mounting holes
- Compatible with 80/20 T-Slot profile seriesĀ 10, 15, 25, 30, 40, 45
- Temperature Rating: 212° F
- Aluminum alloy body with hardened steel raceways
- Comes with Pre-drilled offset holes to mount to the T-Slot.Ā
Product Specs
- Product Details
-
ESD Safe No Weight 0.048000 Color No Series Metric Material Aluminum alloy body with hardened steel raceways A 1.180ā (30.00mm) B 2.360ā (60.00mm) C Customer Specifies D .630āā (15.90mm) Max Length (inches) 236.200000
-
- Description
- Directly mount to T-Slot with mounting holes
- Compatible with 80/20 T-Slot profile seriesĀ 10, 15, 25, 30, 40, 45
- Temperature Rating: 212° F
- Aluminum alloy body with hardened steel raceways
- Comes with Pre-drilled offset holes to mount to the T-Slot.Ā
-
CAD Files
-
CAD Files
-


