Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
6930-HC
Heavy Duty Carriage 30mm
Heavy Duty Carriage 30mm
- Directly mount to Heavy Duty Linear Rail 30mm, 45mm
- Load Capacity: 324 lbs (30mm) / 990 lbs (45mm)
- Roll Moment Capacity: 1.5 ft-lbs (30mm) / 5 ft-lbs (45mm)
- Temperature Rating: -4° to 176° F
- 3 Double Row Roller Bearings made of Carbon Steel
- Adjustable preload
- Max Speed: 5m/second (30mm) / 7m/second (45mm)
- UHMW Integral Oil Filled Wiper Seal
- Gothic Arch Steel Rollers
- Directly mount to Heavy Duty Linear Rail 30mm, 45mm
- Load Capacity: 324 lbs (30mm) / 990 lbs (45mm)
- Roll Moment Capacity: 1.5 ft-lbs (30mm) / 5 ft-lbs (45mm)
- Temperature Rating: -4° to 176° F
- 3 Double Row Roller Bearings made of Carbon Steel
- Adjustable preload
- Max Speed: 5m/second (30mm) / 7m/second (45mm)
- UHMW Integral Oil Filled Wiper Seal
- Gothic Arch Steel Rollers
| ESD Safe | No |
| Series | Fractional, Metric |
| Material | Aluminum body, hardened/ground steel roller |
| A | .890” (22.60mm) |
| B | 1.100” (28.00mm) |
| C | 1.180” (30.00mm) |
| D | .630” (15.90mm) |
| E | 3.420” (86.90mm) |
| F | 1.020” (26.00mm) |
| G | 1.000” (25.40mm) |
| H | M5 x 0.80 |
| Weight | 0.198000 |
- Directly mount to Heavy Duty Linear Rail 30mm, 45mm
- Load Capacity: 324 lbs (30mm) / 990 lbs (45mm)
- Roll Moment Capacity: 1.5 ft-lbs (30mm) / 5 ft-lbs (45mm)
- Temperature Rating: -4° to 176° F
- 3 Double Row Roller Bearings made of Carbon Steel
- Adjustable preload
- Max Speed: 5m/second (30mm) / 7m/second (45mm)
- UHMW Integral Oil Filled Wiper Seal
- Gothic Arch Steel Rollers
Specification Sheet
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Material Aluminum body, hardened/ground steel roller A .890” (22.60mm) B 1.100” (28.00mm) C 1.180” (30.00mm) D .630” (15.90mm) E 3.420” (86.90mm) F 1.020” (26.00mm) G 1.000” (25.40mm) H M5 x 0.80 Weight 0.198000
-
- Description
- Directly mount to Heavy Duty Linear Rail 30mm, 45mm
- Load Capacity: 324 lbs (30mm) / 990 lbs (45mm)
- Roll Moment Capacity: 1.5 ft-lbs (30mm) / 5 ft-lbs (45mm)
- Temperature Rating: -4° to 176° F
- 3 Double Row Roller Bearings made of Carbon Steel
- Adjustable preload
- Max Speed: 5m/second (30mm) / 7m/second (45mm)
- UHMW Integral Oil Filled Wiper Seal
- Gothic Arch Steel Rollers
-
CAD Files
-
CAD Files
-
- Downloads
-
Specification Sheet
-


