Related Products
-
Part No. 65-2763$7.3325 to 40 Series Furniture Style Handle Pawl Kit
65-2923
25 & 40 Series Furniture Style Handle
25 & 40 Series Furniture Style Handle
The furniture style handle is available in either chrome-plated or matte black options as well as a "T" or "L" shape. Choices range from locking to unlocking as well as a 90 degree counter-clockwise or clockwise rotation. It requires a furniture style handle profile milling service. Use a pawl kit with the furniture style handle to create a latching connection. All mounting hardware is included.
The furniture style handle is available in either chrome-plated or matte black options as well as a "T" or "L" shape. Choices range from locking to unlocking as well as a 90 degree counter-clockwise or clockwise rotation. It requires a furniture style handle profile milling service. Use a pawl kit with the furniture style handle to create a latching connection. All mounting hardware is included.
| ESD Safe | No |
| Series | 25 Series, 40 Series |
| Material | Die Cast Zinc |
| Finish | Powder Coat |
| Color | Black |
| Rotation to Close | Clockwise |
| A | 25.00mm |
| B | 84.00mm |
| C | 39.00mm |
| D | .80mm |
| E | 59.00mm |
| F | 54.00mm |
| G | M4-0.7 |
| H | Non-Locking |
| Weight | 0.648000 |
The furniture style handle is available in either chrome-plated or matte black options as well as a "T" or "L" shape. Choices range from locking to unlocking as well as a 90 degree counter-clockwise or clockwise rotation. It requires a furniture style handle profile milling service. Use a pawl kit with the furniture style handle to create a latching connection. All mounting hardware is included.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series, 40 Series Material Die Cast Zinc Finish Powder Coat Color Black Rotation to Close Clockwise A 25.00mm B 84.00mm C 39.00mm D .80mm E 59.00mm F 54.00mm G M4-0.7 H Non-Locking Weight 0.648000
-
- Description
The furniture style handle is available in either chrome-plated or matte black options as well as a "T" or "L" shape. Choices range from locking to unlocking as well as a 90 degree counter-clockwise or clockwise rotation. It requires a furniture style handle profile milling service. Use a pawl kit with the furniture style handle to create a latching connection. All mounting hardware is included.
-
CAD Files
-
CAD Files
-
