Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
25-2761
25 Series Furniture Style Handle Pawl Kit
25 Series Furniture Style Handle Pawl Kit
The furniture style handle pawl kit is used to assist in latching a door utilizing a deluxe or furniture style handle. There are options available as a transition between the 10 and 15 series or between the 25 and 40 series. All mounting hardware is included.
| ESD Safe | No |
| Series | 25 Series |
| Material | Steel |
| Grade | Low Carbon |
| Process | Stamping/Blended |
| Finish | Zinc |
| Color | Bright |
| A | 31.75mm |
| B | 12.70mm |
| C | 19.05mm |
| D | 8.13mm |
| E | 25.40mm |
| F | .81mm |
| G | 7.87mm |
| H | 16.56mm |
| J | n/a |
| K | Self Drilling Screw #10 x .500 |
| Weight | 0.060000 |
The furniture style handle pawl kit is used to assist in latching a door utilizing a deluxe or furniture style handle. There are options available as a transition between the 10 and 15 series or between the 25 and 40 series. All mounting hardware is included.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series Material Steel Grade Low Carbon Process Stamping/Blended Finish Zinc Color Bright A 31.75mm B 12.70mm C 19.05mm D 8.13mm E 25.40mm F .81mm G 7.87mm H 16.56mm J n/a K Self Drilling Screw #10 x .500 Weight 0.060000
-
- Description
- The furniture style handle pawl kit is used to assist in latching a door utilizing a deluxe or furniture style handle. There are options available as a transition between the 10 and 15 series or between the 25 and 40 series. All mounting hardware is included.
-
CAD Files
-
CAD Files
-

