Related Products
- Part No. 40-4040-Lite
Total Price
................................................................................................................................ - Part No. 25-2525
Total Price
................................................................................................................................ - Part No. 40-4040
Total Price
................................................................................................................................ - Part No. 65-2087
Total Price
................................................................................................................................
My Wish Lists
()65-2763
25 to 40 Series Furniture Style Handle Pawl Kit
25 to 40 Series Furniture Style Handle Pawl Kit
The furniture style handle pawl kit is used to assist in latching a door utilizing a deluxe or furniture style handle. There are options available as a transition between the 10 and 15 series or between the 25 and 40 series. All mounting hardware is included.
Total Price
................................................................................................................................Series | 25 Series to 40 Series |
Material | Steel |
Grade | Low Carbon |
Process | Stamping/Blended |
Finish | Zinc |
Color | Bright |
A | 38.10mm |
B | 12.70mm |
C | 19.05mm |
D | 8.13mm |
E | 25.40mm |
F | .81mm |
G | 7.87mm |
H | 16.56mm |
J | n/a |
K | Self Drilling Screw #10 x .500 |
Weight | 0.070000 |
The furniture style handle pawl kit is used to assist in latching a door utilizing a deluxe or furniture style handle. There are options available as a transition between the 10 and 15 series or between the 25 and 40 series. All mounting hardware is included.
Product Specs
- Product Details
-
Series 25 Series to 40 Series Material Steel Grade Low Carbon Process Stamping/Blended Finish Zinc Color Bright A 38.10mm B 12.70mm C 19.05mm D 8.13mm E 25.40mm F .81mm G 7.87mm H 16.56mm J n/a K Self Drilling Screw #10 x .500 Weight 0.070000
-
- Description
The furniture style handle pawl kit is used to assist in latching a door utilizing a deluxe or furniture style handle. There are options available as a transition between the 10 and 15 series or between the 25 and 40 series. All mounting hardware is included.
- CAD Files
- CAD Files
-