Related Products
-
Part No. 65-2648$531.63ESD Polycarbonate Panel: 6.0mm Thick, Clear
My Wish Lists
()65-2626
UHMW-ESD Panel: 12.7mm Thick, Black
UHMW-ESD Panel: 12.7mm Thick, Black
• Ideal for work surfaces that require static control, durability, and a
professional finish in lean environments.
• Protects electronics with 10⁶-10⁹ ohm resistance range
• No moisture absorption / corrosion resistance / easily machined
• Ultra high molecular weight polyethylene with smooth semi-gloss finish
• Available in two thicknesses PN# 65-2627 (.250" / 6.35mm)
• Ideal for work surfaces that require static control, durability, and a
professional finish in lean environments.
• Protects electronics with 10⁶-10⁹ ohm resistance range
• No moisture absorption / corrosion resistance / easily machined
• Ultra high molecular weight polyethylene with smooth semi-gloss finish
• Available in two thicknesses PN# 65-2627 (.250" / 6.35mm)
| ESD Safe | Yes |
| Series | Metric |
| Color | Black |
| Thickness | .500” (12.70mm) |
| Stock Sheet Size | 48” + .250/-0 x 96” + .250/-0 (1219.2mm + 6.3/-0 x 2438.4mm + 6.3/-0) |
| Orientation | No |
| Weight | 2.500000 |
| Finish | No |
| Material | Ultra High Molecular Weight Polyethylene |
• Ideal for work surfaces that require static control, durability, and a
professional finish in lean environments.
• Protects electronics with 10⁶-10⁹ ohm resistance range
• No moisture absorption / corrosion resistance / easily machined
• Ultra high molecular weight polyethylene with smooth semi-gloss finish
• Available in two thicknesses PN# 65-2627 (.250" / 6.35mm)
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Color Black Thickness .500” (12.70mm) Stock Sheet Size 48” + .250/-0 x 96” + .250/-0 (1219.2mm + 6.3/-0 x 2438.4mm + 6.3/-0) Orientation No Weight 2.500000 Finish No Material Ultra High Molecular Weight Polyethylene
-
- Description
• Ideal for work surfaces that require static control, durability, and a
professional finish in lean environments.
• Protects electronics with 10⁶-10⁹ ohm resistance range
• No moisture absorption / corrosion resistance / easily machined
• Ultra high molecular weight polyethylene with smooth semi-gloss finish
• Available in two thicknesses PN# 65-2627 (.250" / 6.35mm)
-
CAD Files

