Related Products
-
Part No. 1515-Lite$0.831.50” X 1.50” Lite T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots
12328
15 & 40 Series Anodize Breaker
15 & 40 Series Anodize Breaker
The anodize breaker is made of zinc-plated steel which penetrates anodize to provide a grounded application. It twists into a T-slot then tilts at a 45 degree angle. The set screw connects to the seam of the mating profile. The anodize breaker is available for 15 and 40 series profiles. Additional Information: This requires a 3.00mm ball end wrench.
The anodize breaker is made of zinc-plated steel which penetrates anodize to provide a grounded application. It twists into a T-slot then tilts at a 45 degree angle. The set screw connects to the seam of the mating profile. The anodize breaker is available for 15 and 40 series profiles. Additional Information: This requires a 3.00mm ball end wrench.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Steel |
| Grade | C35 |
| Finish | Zinc |
| Color | Bright |
| A | .311" |
| B | .157" |
| C | .260" |
| D | .386" |
| E | .528" |
| Weight | 0.009000 |
The anodize breaker is made of zinc-plated steel which penetrates anodize to provide a grounded application. It twists into a T-slot then tilts at a 45 degree angle. The set screw connects to the seam of the mating profile. The anodize breaker is available for 15 and 40 series profiles. Additional Information: This requires a 3.00mm ball end wrench.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Steel Grade C35 Finish Zinc Color Bright A .311" B .157" C .260" D .386" E .528" Weight 0.009000
-
- Description
The anodize breaker is made of zinc-plated steel which penetrates anodize to provide a grounded application. It twists into a T-slot then tilts at a 45 degree angle. The set screw connects to the seam of the mating profile. The anodize breaker is available for 15 and 40 series profiles. Additional Information: This requires a 3.00mm ball end wrench.
-
CAD Files
-
CAD Files
-
