Related Products
-
Part No. 40-4080$2.0940mm X 80mm T-Slotted Profile - Six Open T-Slots -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()12300
15 & 40 Series Grounding Terminal
15 & 40 Series Grounding Terminal
The grounding terminal is made of zinc-plated steel and creates a conductive electrical connection to T-slotted profiles. It is frequently used in applications such as electronics assembly where electrostatic charges must be avoided. All hardware is included. Additional Information: The thread rod is an M6 thread and can be adjusted using a 3.00mm ball end wrench.
The grounding terminal is made of zinc-plated steel and creates a conductive electrical connection to T-slotted profiles. It is frequently used in applications such as electronics assembly where electrostatic charges must be avoided. All hardware is included. Additional Information: The thread rod is an M6 thread and can be adjusted using a 3.00mm ball end wrench.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Steel / Brass |
| Finish | Zinc |
| Color | Bright |
| Process | Assembled |
| A | .709" |
| B | .236" |
| C | .531" |
| D | .984" |
| E | .866" |
| Weight | 0.041000 |
The grounding terminal is made of zinc-plated steel and creates a conductive electrical connection to T-slotted profiles. It is frequently used in applications such as electronics assembly where electrostatic charges must be avoided. All hardware is included. Additional Information: The thread rod is an M6 thread and can be adjusted using a 3.00mm ball end wrench.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Steel / Brass Finish Zinc Color Bright Process Assembled A .709" B .236" C .531" D .984" E .866" Weight 0.041000
-
- Description
The grounding terminal is made of zinc-plated steel and creates a conductive electrical connection to T-slotted profiles. It is frequently used in applications such as electronics assembly where electrostatic charges must be avoided. All hardware is included. Additional Information: The thread rod is an M6 thread and can be adjusted using a 3.00mm ball end wrench.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
