Related Products
-
Part No. 65-2477$50.76Thermoplastic Coated Wire Mesh Panel: 5.30mm Thick, Gray
My Wish Lists
()65-2465
Wire Edge Cover
Wire Edge Cover
The wire edge cover is made of black flexible PVC with internal clips; it crimps on the edge of wire mesh or expanded metal panels and is ideal for creating a clean and safe guarding or enclosure access point. The Wire Edge Cover can be ordered by the meter or in 99.97 meter rolls. Ordering more than 99.97 meters will result in multiple pieces.
The wire edge cover is made of black flexible PVC with internal clips; it crimps on the edge of wire mesh or expanded metal panels and is ideal for creating a clean and safe guarding or enclosure access point. The Wire Edge Cover can be ordered by the meter or in 99.97 meter rolls. Ordering more than 99.97 meters will result in multiple pieces.
| ESD Safe | No |
| Series | Fractional, Metric |
| Material | PVC / Aluminum |
| Finish | Pebble Finish |
| Color | Black |
| Process | Co-Extrusion |
| A | 13.84mm |
| B | 9.07mm |
| C | 4.75mm |
| Length | per meter |
| Max Length | 99.97m |
| Weight | 0.232000 |
The wire edge cover is made of black flexible PVC with internal clips; it crimps on the edge of wire mesh or expanded metal panels and is ideal for creating a clean and safe guarding or enclosure access point. The Wire Edge Cover can be ordered by the meter or in 99.97 meter rolls. Ordering more than 99.97 meters will result in multiple pieces.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Material PVC / Aluminum Finish Pebble Finish Color Black Process Co-Extrusion A 13.84mm B 9.07mm C 4.75mm Length per meter Max Length 99.97m Weight 0.232000
-
- Description
The wire edge cover is made of black flexible PVC with internal clips; it crimps on the edge of wire mesh or expanded metal panels and is ideal for creating a clean and safe guarding or enclosure access point. The Wire Edge Cover can be ordered by the meter or in 99.97 meter rolls. Ordering more than 99.97 meters will result in multiple pieces.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

