Related Products
-
Part No. 25-2491$10.5925 Series Single Arm Narrow Mesh Retainer with Narrow Backing Plate -
Part No. 30-2435$16.5130 Series Single Arm Wide Mesh Retainer with Wide Backing Plate
My Wish Lists
()65-2468
Wire Mesh Panel: 5.10mm Thick, Blue
Wire mesh panels are a cost-effective option that is lightweight yet impact resistant. Wire mesh has square-shaped openings that provide visibility and ventilation. It is available in a range of gauges, thicknesses, and colors and commonly used in guarding applications and enclosures.
| ESD Safe | Yes |
| Series | Metric |
| Color | Blue |
| Gauge | 12 |
| Thickness | .200" (5.10mm) |
| Square Dimensions | 1” x 1” (25.40mm x 25.40mm) |
| Stock Sheet Size | 48” x 96” +/- .50” (1219.2mm x 2438.4mm) |
| Orientation | No |
| Weight | 6.467000 |
| Finish | N/A |
| Material | Powder Coated |
Wire mesh panels are a cost-effective option that is lightweight yet impact resistant. Wire mesh has square-shaped openings that provide visibility and ventilation. It is available in a range of gauges, thicknesses, and colors and commonly used in guarding applications and enclosures.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Color Blue Gauge 12 Thickness .200" (5.10mm) Square Dimensions 1” x 1” (25.40mm x 25.40mm) Stock Sheet Size 48” x 96” +/- .50” (1219.2mm x 2438.4mm) Orientation No Weight 6.467000 Finish N/A Material Powder Coated
-
- Description
- Wire mesh panels are a cost-effective option that is lightweight yet impact resistant. Wire mesh has square-shaped openings that provide visibility and ventilation. It is available in a range of gauges, thicknesses, and colors and commonly used in guarding applications and enclosures.
-
CAD Files

