Related Products
-
Part No. 30-2436$10.6930 Series Single Arm Narrow Mesh Retainer with Narrow Backing Plate -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()65-2482
Expanded Metal Panel: 3.43mm Thick, Yellow
Expanded metal panels are a strong and versatile option that are impact resistant and available in a black or yellow powder coat or galvanized carbon steel finish. Expanded metal has diamond-shape openings that provide visibility and ventilation. It is easy to machine and commonly used in heavy-duty guarding applications.
| ESD Safe | Yes |
| Series | Metric |
| Color | Yellow |
| Type | Flattened |
| Thickness | .140" (3.43mm) |
| Diamond Dimensions | 2” x .9” (50.4mm x 22.8mm) |
| Stock Sheet Size | 48” x 96” + .250/-0 (1219.2mm x 2438.4mm + 6.35/-0) |
| Orientation | N/A |
| Weight | 14.818000 |
| Finish | No |
| Material | Powder Coated |
Expanded metal panels are a strong and versatile option that are impact resistant and available in a black or yellow powder coat or galvanized carbon steel finish. Expanded metal has diamond-shape openings that provide visibility and ventilation. It is easy to machine and commonly used in heavy-duty guarding applications.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Color Yellow Type Flattened Thickness .140" (3.43mm) Diamond Dimensions 2” x .9” (50.4mm x 22.8mm) Stock Sheet Size 48” x 96” + .250/-0 (1219.2mm x 2438.4mm + 6.35/-0) Orientation N/A Weight 14.818000 Finish No Material Powder Coated
-
- Description
- Expanded metal panels are a strong and versatile option that are impact resistant and available in a black or yellow powder coat or galvanized carbon steel finish. Expanded metal has diamond-shape openings that provide visibility and ventilation. It is easy to machine and commonly used in heavy-duty guarding applications.
-
CAD Files

