Related Products
-
Part No. 75-3405$0.94Bolt Assembly: M6 x 12.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc -
Part No. 65-2125$11.0225 & 40 Series Grabberâ„¢ Door Catch - 4.60 kg Pull Force -
Part No. 65-2069$12.6925 & 40 Series Grabberâ„¢ Door Catch - 1.40 kg Pull Force
My Wish Lists
()
Last Added Items
You have no items in your wish list.
65-2123
25 & 40 Series Grabberâ„¢ Door Catch Mounting Plate
25 & 40 Series Grabberâ„¢ Door Catch Mounting Plate
The Grabberâ„¢ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabberâ„¢ door catch to a T-slot or plastic panel.
| ESD Safe | No |
| Series | 25 Series, 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Milled |
| A | 15.88mm |
| B | 17.90mm |
| C | 40.38mm |
| D | 6.53mm |
| E | 10.03mm |
| F | 15.37mm |
| G | #6-32 |
| H | 63.50mm |
| J | 6.35mm |
| K | 37.85mm |
| Weight | 0.097000 |
The Grabberâ„¢ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabberâ„¢ door catch to a T-slot or plastic panel.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3405 | 2 | Bolt Assembly: M6 x 12.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc | |
| 75-3406 | 2 | Bolt Assembly: M6 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series, 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Milled A 15.88mm B 17.90mm C 40.38mm D 6.53mm E 10.03mm F 15.37mm G #6-32 H 63.50mm J 6.35mm K 37.85mm Weight 0.097000
-
- Description
The Grabberâ„¢ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabberâ„¢ door catch to a T-slot or plastic panel.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-