Related Products
- Part No. 25-2550
Total Price
................................................................................................................................ - Part No. 40-4040
Total Price
................................................................................................................................ - Part No. 40-4040-Lite
Total Price
................................................................................................................................
My Wish Lists
()65-2087
25 & 40 Series Furniture Style Handle
25 & 40 Series Furniture Style Handle
The furniture style handle is available in either chrome-plated or matte black options as well as a "T" or "L" shape. Choices range from locking to unlocking as well as a 90 degree counter-clockwise or clockwise rotation. It requires a furniture style handle profile milling service. Use a pawl kit with the furniture style handle to create a latching connection. All mounting hardware is included.
The furniture style handle is available in either chrome-plated or matte black options as well as a "T" or "L" shape. Choices range from locking to unlocking as well as a 90 degree counter-clockwise or clockwise rotation. It requires a furniture style handle profile milling service. Use a pawl kit with the furniture style handle to create a latching connection. All mounting hardware is included.
Total Price
................................................................................................................................Series | 25 Series, 40 Series |
Material | Die Cast Zinc |
Finish | Chrome |
Color | Bright |
Rotation to Close | Counter Clockwise |
A | 25.00mm |
B | 112.34mm |
C | 39.00mm |
D | .80mm |
E | 59.00mm |
F | 54.00mm |
G | M4-0.7 |
H | Locking |
Weight | 0.551000 |
The furniture style handle is available in either chrome-plated or matte black options as well as a "T" or "L" shape. Choices range from locking to unlocking as well as a 90 degree counter-clockwise or clockwise rotation. It requires a furniture style handle profile milling service. Use a pawl kit with the furniture style handle to create a latching connection. All mounting hardware is included.
Product Specs
- Product Details
-
Series 25 Series, 40 Series Material Die Cast Zinc Finish Chrome Color Bright Rotation to Close Counter Clockwise A 25.00mm B 112.34mm C 39.00mm D .80mm E 59.00mm F 54.00mm G M4-0.7 H Locking Weight 0.551000
-
- Description
The furniture style handle is available in either chrome-plated or matte black options as well as a "T" or "L" shape. Choices range from locking to unlocking as well as a 90 degree counter-clockwise or clockwise rotation. It requires a furniture style handle profile milling service. Use a pawl kit with the furniture style handle to create a latching connection. All mounting hardware is included.
- CAD Files
- CAD Files
-