Related Products
My Wish Lists
()65-2054
25 & 40 Series Detent Hinge Stopper
25 & 40 Series Detent Hinge Stopper
The detent hinge stopper is typically used with a detent hinge to prevent over-rotation when a door panel is in a closed position.
| ESD Safe | No |
| Series | 25 Series, 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 20.32mm |
| B | 25.59mm |
| C | 15.88mm |
| Weight | 0.047000 |
The detent hinge stopper is typically used with a detent hinge to prevent over-rotation when a door panel is in a closed position.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-5520 | 1 | M5 x 20.00mm Socket Head Cap Screw (SHCS) | |
| 25-1951 | 1 | M5 Slide-in Economy T-Nut - Offset Thread |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series, 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 20.32mm B 25.59mm C 15.88mm Weight 0.047000
-
- Description
The detent hinge stopper is typically used with a detent hinge to prevent over-rotation when a door panel is in a closed position.
- Incl. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

