The 4 hole - detent hinge is commonly used to connect plastic panels and doors to T-slot profiles. It holds doors open at 120 or 170 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It includes snap-on covers that hide the hardware to mount to a panel or profile as well as a detent hinge stopper and its mounting hardware. Important Caution: This hinge is not suitable for connecting multiple T-slot profiles.
The 4 hole - detent hinge is commonly used to connect plastic panels and doors to T-slot profiles. It holds doors open at 120 or 170 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It includes snap-on covers that hide the hardware to mount to a panel or profile as well as a detent hinge stopper and its mounting hardware. Important Caution: This hinge is not suitable for connecting multiple T-slot profiles.
Acetal with Stainless Steel Ball and Spring Detent
Process
Injection Molded
Color
Black
A
34.00mm
B
49.70mm
C
34.00mm
D
28.50mm
E
17.20mm
F
5.20mm
G
9.10mm
H
8.90mm
J
28.50mm
K
52.00mm
Weight
0.135000
The 4 hole - detent hinge is commonly used to connect plastic panels and doors to T-slot profiles. It holds doors open at 120 or 170 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It includes snap-on covers that hide the hardware to mount to a panel or profile as well as a detent hinge stopper and its mounting hardware. Important Caution: This hinge is not suitable for connecting multiple T-slot profiles.
Per Leaf Mount to T-slot
Series
Part Number
Qty
Description
75-3583
2
Bolt Assembly: M5 x 12.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc
Per Leaf Mount to Panel LTE .250" / 6mm
Series
Part Number
Qty
Description
75-3540
2
Bolt Assembly: M5 x 16.00mm Black BHSCS with Washer and Hex Nut - Black Zinc
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
The 4 hole - detent hinge is commonly used to connect plastic panels and doors to T-slot profiles. It holds doors open at 120 or 170 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It includes snap-on covers that hide the hardware to mount to a panel or profile as well as a detent hinge stopper and its mounting hardware. Important Caution: This hinge is not suitable for connecting multiple T-slot profiles.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.