Related Products
-
Part No. 9701$0.761.50” X 1.50" Square Tube Profile - With Pre-Drilled Holes -
Part No. 9706$0.981.50” X 1.50” P-Tube Profile - Pre-Drilled Holes - Single 1.50” Flange on One Side -
Part No. 3963$2.67Bolt Assembly: M8 x 50mm Blue Flanged Hex Head Bolt and Flanged Hex Nut
My Wish Lists
()4601
Standard Tube Insert
Standard Tube Insert
The standard tube insert is used to make strong connections between Ready Tube profiles. It connects profiles together when their lengths are divisible by 1.50”. The standard tube insert requires no additional machining services when used in Ready Tube profiles with predrilled holes. The suggested hardware can be found on the "Suggested Hardware" tab.
The standard tube insert is used to make strong connections between Ready Tube profiles. It connects profiles together when their lengths are divisible by 1.50”. The standard tube insert requires no additional machining services when used in Ready Tube profiles with predrilled holes. The suggested hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | Ready Tube |
| Material | Aluminum |
| Finish | Mill |
| A | 1.225" |
| B | .382" |
| C | .459" |
| D | .613" |
| E (Thread) | M8 X 1.25 |
| F | 1.440" |
| G | .720" |
| H | .332" |
| Weight | 0.112000 |
The standard tube insert is used to make strong connections between Ready Tube profiles. It connects profiles together when their lengths are divisible by 1.50”. The standard tube insert requires no additional machining services when used in Ready Tube profiles with predrilled holes. The suggested hardware can be found on the "Suggested Hardware" tab.
Mount to RT Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-3753 | 1 | M8 x 50.00mm Flanged Hex Head Bolt (FHHB) | |
| 3963 | 1 | Bolt Assembly: M8 x 50mm Blue Flanged Hex Head Bolt and Flanged Hex Nut |
Product Specs
- Product Details
-
ESD Safe Yes Series Ready Tube Material Aluminum Finish Mill A 1.225" B .382" C .459" D .613" E (Thread) M8 X 1.25 F 1.440" G .720" H .332" Weight 0.112000
-
- Description
The standard tube insert is used to make strong connections between Ready Tube profiles. It connects profiles together when their lengths are divisible by 1.50”. The standard tube insert requires no additional machining services when used in Ready Tube profiles with predrilled holes. The suggested hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
