Related Products
-
Part No. 3963$2.67Bolt Assembly: M8 x 50mm Blue Flanged Hex Head Bolt and Flanged Hex Nut
My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-3753
M8 x 50.00mm Flanged Hex Head Bolt (FHHB)
M8 x 50.00mm Flanged Hex Head Bolt (FHHB)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Bright Blue |
| A | 17.40mm |
| B | 13.00mm |
| C | 8.10mm |
| D (Length) | 50.00mm |
| E (Thread) | M8x1.25 |
| Thread Length | 22.00mm |
| Weight | 0.055000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Bright Blue A 17.40mm B 13.00mm C 8.10mm D (Length) 50.00mm E (Thread) M8x1.25 Thread Length 22.00mm Weight 0.055000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-