Related Products
-
Part No. 14208$4.9545 Series 2 Hole - 42mm Slotted Inside Corner Bracket with Dual Support
My Wish Lists
()45-4538-LITE
45mm X 45mm Quarter Round Lite T-slotted Profile - Two Open T-slots
45mm X 45mm Quarter Round Lite T-slotted Profile - Two Open T-slots
• Expanded 45 series profile offering with close-faced rounded corner.
• Profile work in applications needing a smooth corner edge.
• Ideal for heavy-duty structural applications such as machine frames, industrial workstations, automation systems, and large equipment enclosures where high strength and rigidity are required.
• Standard 45 series machining and fastening options are available.
• Expanded 45 series profile offering with close-faced rounded corner.
• Profile work in applications needing a smooth corner edge.
• Ideal for heavy-duty structural applications such as machine frames, industrial workstations, automation systems, and large equipment enclosures where high strength and rigidity are required.
• Standard 45 series machining and fastening options are available.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 45 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | N/A |
| Moment of Inertia - IX | 8.9996 cm⁴ |
| Moment of Inertia - IY | 8.9996 cm⁴ |
| Surface Area | 5.082 cm² |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.0030 per inch |
| Weight | 0.003000 |
• Expanded 45 series profile offering with close-faced rounded corner.
• Profile work in applications needing a smooth corner edge.
• Ideal for heavy-duty structural applications such as machine frames, industrial workstations, automation systems, and large equipment enclosures where high strength and rigidity are required.
• Standard 45 series machining and fastening options are available.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 45 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock N/A Moment of Inertia - IX 8.9996 cm^4 Moment of Inertia - IY 8.9996 cm^4 Surface Area 5.082 cm^2 Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.0030 per inch Weight 0.003000
-
- Description
• Expanded 45 series profile offering with close-faced rounded corner.
• Profile work in applications needing a smooth corner edge.
• Ideal for heavy-duty structural applications such as machine frames, industrial workstations, automation systems, and large equipment enclosures where high strength and rigidity are required.
• Standard 45 series machining and fastening options are available.
-
CAD Files
-
CAD Files
-

