Related Products
-
Part No. 14210$1.692 Hole - 42mm Slotted Inside Corner Bracket Cover Cap -
Part No. 11-8320$0.69M8 x 20.00mm Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()14208
45 Series 2 Hole - 42mm Slotted Inside Corner Bracket with Dual Support
45 Series 2 Hole - 42mm Slotted Inside Corner Bracket with Dual Support
The 2 hole- 42mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 2 hole- 42mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Aluminum |
| Finish | Silver Powder Coat |
| A | 1.661” (42.21mm) |
| B | 1.661” (42.21mm) |
| C | .124” (3.16mm) |
| D | 1.094” (27.81mm) |
| E | 0.830” (21.10mm) |
| F | 0.372” (9.45mm) |
| G | 0.731” (18.59mm) |
| H | 0.399” (10.15mm) |
| J | 1.661” (42.21mm) |
| K | 0.389” (9.90mm) |
| L | N/A |
| Weight | 0.116000 |
The 2 hole- 42mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8320 | 2 | M8 x 20.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13132 | 2 | 45 Series M8 Standard Drop-in T-Nut |
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Aluminum Finish Silver Powder Coat A 1.661” (42.21mm) B 1.661” (42.21mm) C .124” (3.16mm) D 1.094” (27.81mm) E 0.830” (21.10mm) F 0.372” (9.45mm) G 0.731” (18.59mm) H 0.399” (10.15mm) J 1.661” (42.21mm) K 0.389” (9.90mm) L N/A Weight 0.116000
-
- Description
The 2 hole- 42mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
