Related Products
- 40mm X 40mm T-Slotted Profile - Four Open T-Slots
-
Part No. 1010-Black$0.571.00” X 1.00” T-Slotted Profile - Four Open T-Slots -
Part No. 1515-Black$1.161.50” X 1.50” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()4483-Black
Aluminum Door Stop
Aluminum Door Stop
The aluminum door stop is a strong and long-lasting option that prevents a door from swinging too far into the frame. It is corrosion-resistant, lending it to both indoor and outdoor use.
| ESD Safe | No |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 2.000" |
| B | 1.375" |
| C | .313" |
| D | .492" |
| E | 1.750" |
| F | .500" |
| G | .257" |
| H | .188" |
| Weight | 0.066000 |
The aluminum door stop is a strong and long-lasting option that prevents a door from swinging too far into the frame. It is corrosion-resistant, lending it to both indoor and outdoor use.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3061 | 2 | 1/4-20 x .500" Button Head Socket Cap Screw (BHSCS) | |
| 3376 | 2 | 1/4-20 Roll-In T-Nut with Flex Handle | |
| 3063 | 2 | 1/4-20 x .625" Button Head Socket Cap Screw (BHSCS) | |
| 3933 | 2 | 15 & 40 Series 1/4-20 Standard Drop-in T-Nut | |
| 11-6310 | 2 | M6 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 25-1966 | 2 | M6 Roll-In T-Nut with Flex Handle | |
| 11-6312 | 2 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13117 | 2 | 30 Series M6 Standard Drop-in T-Nut | |
| 11-6316 | 2 | M6 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13119 | 2 | 15 & 40 Series M6 Standard Drop-in T-Nut | |
| 13129 | 2 | 45 Series M6 Standard Drop-in T-Nut |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 2.000" B 1.375" C .313" D .492" E 1.750" F .500" G .257" H .188" Weight 0.066000
-
- Description
The aluminum door stop is a strong and long-lasting option that prevents a door from swinging too far into the frame. It is corrosion-resistant, lending it to both indoor and outdoor use.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3061 2 1/4-20 x .500" Button Head Socket Cap Screw (BHSCS)

3376 2 1/4-20 Roll-In T-Nut with Flex Handle

3063 2 1/4-20 x .625" Button Head Socket Cap Screw (BHSCS)

3933 2 15 & 40 Series 1/4-20 Standard Drop-in T-Nut

11-6310 2 M6 x 10.00mm Button Head Socket Cap Screw (BHSCS)

25-1966 2 M6 Roll-In T-Nut with Flex Handle 
11-6312 2 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)

13117 2 30 Series M6 Standard Drop-in T-Nut


11-6316 2 M6 x 16.00mm Button Head Socket Cap Screw (BHSCS)

13119 2 15 & 40 Series M6 Standard Drop-in T-Nut

13129 2 45 Series M6 Standard Drop-in T-Nut
-
CAD Files
-
CAD Files
-

