Related Products
-
Part No. 3500$9.59Bolt Assembly: (2) 5/16 x 3/8” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
My Wish Lists
()4427
15 Series Universal Dynamic Right Angle Pivot Nub
The universal dynamic right angle pivot nub is commonly used to create either a perpendicular or parallel dynamic pivot with full axial motion ranging from 0-90 degrees. The universal pivot nub requires no machining and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 1.500" |
| B | 2.948" |
| C | .750" |
| D | .750" |
| E | 5/16-18 |
| F | .450" |
| G | 1.500" |
| H | 1.500" |
| Weight | 0.672000 |
The universal dynamic right angle pivot nub is commonly used to create either a perpendicular or parallel dynamic pivot with full axial motion ranging from 0-90 degrees. The universal pivot nub requires no machining and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab.
Nub to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3613 | 2 | Bolt Assembly: 5/16-18 x 1.500" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3500 | 1 | Bolt Assembly: (2) 5/16 x 3/8” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 1.500" B 2.948" C .750" D .750" E 5/16-18 F .450" G 1.500" H 1.500" Weight 0.672000
-
- Description
- The universal dynamic right angle pivot nub is commonly used to create either a perpendicular or parallel dynamic pivot with full axial motion ranging from 0-90 degrees. The universal pivot nub requires no machining and can be easily assembled, lending itself to repositioning and reuse. The hardware to mount the nub to a profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab.
-
Incl. Hardware
Nub to T-Slot
Series Part Number Qty Description 
3613 2 Bolt Assembly: 5/16-18 x 1.500" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
Sugg. Hardware
Arm to Nub
Series Part Number Qty Description 
3500 1 Bolt Assembly: (2) 5/16 x 3/8” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

