Related Products
3500
Bolt Assembly: (2) 5/16 x 3/8” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
Bolt Assembly: (2) 5/16 x 3/8” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
| ESD Safe | Yes |
| Series | 15 Series |
| Bolt Material | Steel |
| Bolt Finish | Black Zinc |
| Washer Material | Plastic |
| Washer Finish | White Nylon |
| A | 1.500" |
| B | .552" |
| C | 1.109" |
| D | .341" |
| E (Shoulder Length) | .375" |
| F (Shoulder Diameter) | 5/16" |
| G (Thread) | 5/16-18 |
| Weight | 0.035000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Bolt Material Steel Bolt Finish Black Zinc Washer Material Plastic Washer Finish White Nylon A 1.500" B .552" C 1.109" D .341" E (Shoulder Length) .375" F (Shoulder Diameter) 5/16" G (Thread) 5/16-18 Weight 0.035000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


