Related Products
-
Part No. 4426$8.8215 Series 90 Degree Dynamic Right Angle Pivot Nub -
Part No. 3500$9.59Bolt Assembly: (2) 5/16 x 3/8” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
4343
15 Series "L" Dynamic Pivot Arm
15 Series "L" Dynamic Pivot Arm
The "L" dynamic pivot arm is commonly used in assemblies to create a dynamic pivot; it provides a long-lasting connection and requires no machining services. The pivot arm can be easily assembled, lending itself to repositioning and reuse and has permanently lubricated bronze bushings that act as high-strength pivot points as well as nylon thrust washers that protect the arm. The hardware to mount the pivot arm to the profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
The "L" dynamic pivot arm is commonly used in assemblies to create a dynamic pivot; it provides a long-lasting connection and requires no machining services. The pivot arm can be easily assembled, lending itself to repositioning and reuse and has permanently lubricated bronze bushings that act as high-strength pivot points as well as nylon thrust washers that protect the arm. The hardware to mount the pivot arm to the profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 3.000" |
| B | .750" |
| C | 1.500" |
| D | 1.500" |
| E | .750" |
| F | .328" |
| G | .250" |
| H | .312" |
| J | .250" |
| K | 1.500" |
| L | .375" |
| M | .750" |
| N | .755" |
| Weight | 0.215000 |
The "L" dynamic pivot arm is commonly used in assemblies to create a dynamic pivot; it provides a long-lasting connection and requires no machining services. The pivot arm can be easily assembled, lending itself to repositioning and reuse and has permanently lubricated bronze bushings that act as high-strength pivot points as well as nylon thrust washers that protect the arm. The hardware to mount the pivot arm to the profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
Nub to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3412 | 2 | Bolt Assembly: 5/16-18 x .625" Black FHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3500 | 1 | Bolt Assembly: (2) 5/16 x 3/8” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 3.000" B .750" C 1.500" D 1.500" E .750" F .328" G .250" H .312" J .250" K 1.500" L .375" M .750" N .755" Weight 0.215000
-
- Description
The "L" dynamic pivot arm is commonly used in assemblies to create a dynamic pivot; it provides a long-lasting connection and requires no machining services. The pivot arm can be easily assembled, lending itself to repositioning and reuse and has permanently lubricated bronze bushings that act as high-strength pivot points as well as nylon thrust washers that protect the arm. The hardware to mount the pivot arm to the profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
-
Incl. Hardware
Nub to T-Slot
Series Part Number Qty Description 
3412 2 Bolt Assembly: 5/16-18 x .625" Black FHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
Sugg. Hardware
Arm to Nub
Series Part Number Qty Description 
3500 1 Bolt Assembly: (2) 5/16 x 3/8” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
-
CAD Files
-
CAD Files
-
