Related Products
-
Part No. 4380$39.2115 Series Standard 0 Degree Dynamic Pivot Assembly with Dual Straight Arms -
Part No. 4427$16.9315 Series Universal Dynamic Right Angle Pivot Nub
My Wish Lists
()4385
15 Series Standard Straight Dynamic Pivot Arm
The standard straight dynamic pivot arm is typically used to create a dynamic pivot between profiles; it provides a long-lasting connection and requires no machining services. The pivot arm can be easily assembled, lending itself to repositioning and reuse and has a permanently lubricated bronze bushing that acts as a high-strength pivot point. The hardware to mount the pivot arm to the profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | .745" |
| B | .750" |
| C | 4.495" |
| D | .750" |
| E | .500" |
| F | 1.500" |
| G | 1.490" |
| H | .250" |
| Weight | 0.254000 |
The standard straight dynamic pivot arm is typically used to create a dynamic pivot between profiles; it provides a long-lasting connection and requires no machining services. The pivot arm can be easily assembled, lending itself to repositioning and reuse and has a permanently lubricated bronze bushing that acts as a high-strength pivot point. The hardware to mount the pivot arm to the profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
Nub to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3355 | 2 | Bolt Assembly: (2) 5/16-18 x .687" Black FBHSCS and Double Slide-In Economy T-Nut - Black Zinc |
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3500 | 1 | Bolt Assembly: (2) 5/16 x 3/8” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A .745" B .750" C 4.495" D .750" E .500" F 1.500" G 1.490" H .250" Weight 0.254000
-
- Description
- The standard straight dynamic pivot arm is typically used to create a dynamic pivot between profiles; it provides a long-lasting connection and requires no machining services. The pivot arm can be easily assembled, lending itself to repositioning and reuse and has a permanently lubricated bronze bushing that acts as a high-strength pivot point. The hardware to mount the pivot arm to the profile is included. The suggested mounting hardware to attach the arm to the nub can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
-
Incl. Hardware
Nub to T-Slot
Series Part Number Qty Description 
3355 2 Bolt Assembly: (2) 5/16-18 x .687" Black FBHSCS and Double Slide-In Economy T-Nut - Black Zinc
-
Sugg. Hardware
Arm to Nub
Series Part Number Qty Description 
3500 1 Bolt Assembly: (2) 5/16 x 3/8” Shoulder Bolt with (2) Small Thrust Washer and (2) Large Thrust Washer
-
CAD Files
-
CAD Files
-
