Related Products
- Part No. 1020
Total Price
................................................................................................................................ - Part No. 1020-S
Total Price
................................................................................................................................ - Part No. 1010
Total Price
................................................................................................................................
My Wish Lists
()4113
10 Series 4 Hole - Wide Inside Corner Bracket
10 Series 4 Hole - Wide Inside Corner Bracket
The 4 hole - wide inside corner bracket is an external fastening method that creates a 90 degree connection. There are two adjacent holes on each side of the bracket. This fastener requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The 4 hole - wide inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 4 hole - wide inside corner bracket is an external fastening method that creates a 90 degree connection. There are two adjacent holes on each side of the bracket. This fastener requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The 4 hole - wide inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Total Price
................................................................................................................................Series | 10 Series |
Material | Aluminum |
Grade | 6005A – T61 |
Finish | Anodize |
Color | Clear |
A | 1.000" |
B | 1.000” |
C | .188" |
D | .500" |
E | .438” |
F | 1.000" |
G | 1.875" |
H | .281" |
Weight | 0.054000 |
The 4 hole - wide inside corner bracket is an external fastening method that creates a 90 degree connection. There are two adjacent holes on each side of the bracket. This fastener requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The 4 hole - wide inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
3061 | 4 | 1/4-20 x .500" Button Head Socket Cap Screw (BHSCS) | |
3382 | 4 | 1/4-20 Slide-in Economy T-Nut - Centered Thread |
Product Specs
- Product Details
-
Series 10 Series Material Aluminum Grade 6005A – T61 Finish Anodize Color Clear A 1.000" B 1.000” C .188" D .500" E .438” F 1.000" G 1.875" H .281" Weight 0.054000
-
- Description
The 4 hole - wide inside corner bracket is an external fastening method that creates a 90 degree connection. There are two adjacent holes on each side of the bracket. This fastener requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The 4 hole - wide inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 3061 4 1/4-20 x .500" Button Head Socket Cap Screw (BHSCS)
3382 4 1/4-20 Slide-in Economy T-Nut - Centered Thread
- CAD Files
- CAD Files
-