Related Products
-
Part No. 40005-CP$433.83Robot Mounting Plate: 12.00" x 12.00" x 0.750" Cobot Mounting Plate -
Part No. 40003-CP$324.00Robot Mounting Plate: 8.00" x 8.00" x 0.750" Cobot Mounting Plate -
Part No. 40001-CP$324.00Robot Mounting Plate 8.00" x 8.00" x 0.750" Cobot Mounting Plate
My Wish Lists
()40200-MP-K
Robot Pedestal - Mobile
Robot Pedestal - Mobile
80/20's extruded aluminum mobile robot pedestals work in tandem with robot mounting plates to give collaborative robots (cobots) more support structure versatility in different environments. These heavy-duty robot pedestals are designed for the largest in class collaborative robotic specifications and work with 36 different cobot models across 11 different manufacturers.
- Available in four standard heights ranging from 200mm (7.874”) up to 1200mm (47.244”)
- Robot controller mounts to T-slot on mobile pedestal, eliminating the need for a special bracket
- Compatible with 80/20's 40 series profiles and parts
- Hardware included: Mobile Base Legs (16), Mounting Plate Screws (8), and Mobile Base Vertical Support (16). Note: The 200mm pedestal does not include the Mounting Plate Screws (8)
- Robot not included. Mounting Plates are sold seperately
80/20's extruded aluminum mobile robot pedestals work in tandem with robot mounting plates to give collaborative robots (cobots) more support structure versatility in different environments. These heavy-duty robot pedestals are designed for the largest in class collaborative robotic specifications and work with 36 different cobot models across 11 different manufacturers.
- Available in four standard heights ranging from 200mm (7.874”) up to 1200mm (47.244”)
- Robot controller mounts to T-slot on mobile pedestal, eliminating the need for a special bracket
- Compatible with 80/20's 40 series profiles and parts
- Hardware included: Mobile Base Legs (16), Mounting Plate Screws (8), and Mobile Base Vertical Support (16). Note: The 200mm pedestal does not include the Mounting Plate Screws (8)
- Robot not included. Mounting Plates are sold seperately
| ESD Safe | No |
| Weight | 0.000000 |
| Color | Silver |
| Series | 40 Series |
| Material | Aluminum |
80/20's extruded aluminum mobile robot pedestals work in tandem with robot mounting plates to give collaborative robots (cobots) more support structure versatility in different environments. These heavy-duty robot pedestals are designed for the largest in class collaborative robotic specifications and work with 36 different cobot models across 11 different manufacturers.
- Available in four standard heights ranging from 200mm (7.874”) up to 1200mm (47.244”)
- Robot controller mounts to T-slot on mobile pedestal, eliminating the need for a special bracket
- Compatible with 80/20's 40 series profiles and parts
- Hardware included: Mobile Base Legs (16), Mounting Plate Screws (8), and Mobile Base Vertical Support (16). Note: The 200mm pedestal does not include the Mounting Plate Screws (8)
- Robot not included. Mounting Plates are sold seperately
Instructions
Product Specs
- Product Details
-
ESD Safe No Weight 0.000000 Color Silver Series 40 Series Material Aluminum
-
- Description
80/20's extruded aluminum mobile robot pedestals work in tandem with robot mounting plates to give collaborative robots (cobots) more support structure versatility in different environments. These heavy-duty robot pedestals are designed for the largest in class collaborative robotic specifications and work with 36 different cobot models across 11 different manufacturers.
- Available in four standard heights ranging from 200mm (7.874”) up to 1200mm (47.244”)
- Robot controller mounts to T-slot on mobile pedestal, eliminating the need for a special bracket
- Compatible with 80/20's 40 series profiles and parts
- Hardware included: Mobile Base Legs (16), Mounting Plate Screws (8), and Mobile Base Vertical Support (16). Note: The 200mm pedestal does not include the Mounting Plate Screws (8)
- Robot not included. Mounting Plates are sold seperately
-
CAD Files
-
Please select an option from the Height fields(s) above to see a CAD diagram.
-
- Downloads
-
Instructions
-