Related Products
My Wish Lists
()40007-BP
Robot Mounting Plate: Blank 12.00" x 12.00" x 0.750" Universal Cobot Mounting Plate
Robot Mounting Plate: Blank 12.00" x 12.00" x 0.750" Universal Cobot Mounting Plate
The 40007-BP blank mounting plate provides a starting point to customize to meet your robot mounting needs
- Compatible with 80/20’s 40 series profiles & parts
- Connects directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 40007-BP blank mounting plate provides a starting point to customize to meet your robot mounting needs
- Compatible with 80/20’s 40 series profiles & parts
- Connects directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Alloy | 6061-T6 |
| Color | Silver |
| A | 12.000" (304.80mm) |
| B | 4.724" (120.00mm) |
| C | 1.575" (40.00mm) |
| D | 12.000" (304.80mm) |
| E | 6.299" (160.00mm) |
| F | 3.150" (80.00mm) |
| G | M8 SHCS |
| H | N/A |
| J | 6.000” (152.40mm) |
| K | 6.000" (152.40mm) |
| L | 0.750" (19.05mm) |
| Weight | 11.031250 |
The 40007-BP blank mounting plate provides a starting point to customize to meet your robot mounting needs
- Compatible with 80/20’s 40 series profiles & parts
- Connects directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 17-8520 | 8 | M8 x 20.00mm Socket Head Cap Screw (SHCS) | |
| 13035 | 8 | M8 Self-Aligning Roll-in T-Nut with Ball Spring |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 17-8530 | 8 | M8 x 30.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Alloy 6061-T6 Color Silver A 12.000" (304.80mm) B 4.724" (120.00mm) C 1.575" (40.00mm) D 12.000" (304.80mm) E 6.299" (160.00mm) F 3.150" (80.00mm) G M8 SHCS H N/A J 6.000” (152.40mm) K 6.000" (152.40mm) L 0.750" (19.05mm) Weight 11.031250
-
- Description
The 40007-BP blank mounting plate provides a starting point to customize to meet your robot mounting needs
- Compatible with 80/20’s 40 series profiles & parts
- Connects directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

