17-8520
M8 x 20.00mm Socket Head Cap Screw (SHCS)
M8 x 20.00mm Socket Head Cap Screw (SHCS)
M8 x 20.00mm Socket Head Cap Screw (SHCS)
Series | Metric |
Material | Stainless-Steel |
Finish | Stainless |
Color | N/A |
A | 12.87mm |
B | 6.00mm |
C | 7.82mm |
D (Length) | 20.00mm |
E (Thread) | M8 X 1.25 |
Thread Length | Full Thread |
Weight | 0.028000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Series | Metric |
Material | Stainless-Steel |
Finish | Stainless |
Color | N/A |
A | 12.87mm |
B | 6.00mm |
C | 7.82mm |
D (Length) | 20.00mm |
E (Thread) | M8 X 1.25 |
Thread Length | Full Thread |
Weight | 0.028000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.