Related Products
My Wish Lists
()40006-BP
Robot Mounting Plate: Blank 8.00" x 8.00" x 0.750" Universal Cobot Mounting Plate
Robot Mounting Plate: Blank 8.00" x 8.00" x 0.750" Universal Cobot Mounting Plate
The 40006-BP blank mounting plate provides a starting point to customize to meet your robot mounting needs
- Compatible with 80/20’s 40 series profiles & parts
- Connects directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 40006-BP blank mounting plate provides a starting point to customize to meet your robot mounting needs
- Compatible with 80/20’s 40 series profiles & parts
- Connects directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Alloy | 6061-T6 |
| Color | Silver |
| A | 8.000" (203.20mm) |
| B | 4.724" (120.00mm) |
| C | 1.575" (40.00mm) |
| D | 8.000" (203.20mm) |
| E | 6.299" (160.00mm) |
| F | 3.150" (80.00mm) |
| G | M8 SHCS |
| H | 1.375" (34.93mm) |
| J | 4.000" (101.60mm) |
| K | 4.000" (101.60mm) |
| L | 0.750" (19.05mm) |
| Weight | 4.897875 |
The 40006-BP blank mounting plate provides a starting point to customize to meet your robot mounting needs
- Compatible with 80/20’s 40 series profiles & parts
- Connects directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 17-8520 | 8 | M8 x 20.00mm Socket Head Cap Screw (SHCS) | |
| 13035 | 8 | M8 Self-Aligning Roll-in T-Nut with Ball Spring |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 17-8530 | 8 | M8 x 30.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Alloy 6061-T6 Color Silver A 8.000" (203.20mm) B 4.724" (120.00mm) C 1.575" (40.00mm) D 8.000" (203.20mm) E 6.299" (160.00mm) F 3.150" (80.00mm) G M8 SHCS H 1.375" (34.93mm) J 4.000" (101.60mm) K 4.000" (101.60mm) L 0.750" (19.05mm) Weight 4.897875
-
- Description
The 40006-BP blank mounting plate provides a starting point to customize to meet your robot mounting needs
- Compatible with 80/20’s 40 series profiles & parts
- Connects directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

