Related Products
My Wish Lists
()40001-CP
Robot Mounting Plate 8.00" x 8.00" x 0.750" Cobot Mounting Plate
Robot Mounting Plate 8.00" x 8.00" x 0.750" Cobot Mounting Plate
The 40001-CP mounting plate is compatible with Universal Robots® - UR3(e), UR5, UR7e, UR8 Long, UR10, UR12e, UR15, UR16(e), UR18 Fanuc® - CRX-5iA(Food Grade), CRX-10iA(Food Grade)(/L)(/LFood Grade), CRX-20iA(/L)(/L Food Grade) Doosan® - A0509, A0912, E0509, M0609, M0617, M1013 Techman Robot® & Omron® - TM5-700, TM5-900 Kuka® - KR 4 R600 Dobot - CR3(S), CR5(S), CR7, CR10(S), CR12. CR16, NOVA 2, NOVA5,  and IGUS - Rebel collaborative robots (cobots).Â
-
- Precise robot placement with dowel pin holes
- Compatible with 80/20’s 40 series profiles & parts
- Countersunk holes for a variety of mounting options
- Center through hole for electrical and pneumatic lines
- Connect directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 40001-CP mounting plate is compatible with Universal Robots® - UR3(e), UR5, UR7e, UR8 Long, UR10, UR12e, UR15, UR16(e), UR18 Fanuc® - CRX-5iA(Food Grade), CRX-10iA(Food Grade)(/L)(/LFood Grade), CRX-20iA(/L)(/L Food Grade) Doosan® - A0509, A0912, E0509, M0609, M0617, M1013 Techman Robot® & Omron® - TM5-700, TM5-900 Kuka® - KR 4 R600 Dobot - CR3(S), CR5(S), CR7, CR10(S), CR12. CR16, NOVA 2, NOVA5,  and IGUS - Rebel collaborative robots (cobots).Â
-
- Precise robot placement with dowel pin holes
- Compatible with 80/20’s 40 series profiles & parts
- Countersunk holes for a variety of mounting options
- Center through hole for electrical and pneumatic lines
- Connect directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| Series | 40 Series |
| Material | Anodized Aluminum |
| Alloy | No |
| Color | Silver |
| ESD Safe | N/A |
| A | 8.000" (203.20mm) |
| B | 4.724" (120.00mm) |
| C | 1.575 |
| D | 8.000" (203.20mm) |
| E | 6.299" (160.00mm) |
| F | 3.150" (80.00mm) |
| G | M8 SHCS |
| H | 1.375" (34.93mm) |
| J | 4.000" (101.60mm) |
| K | 4.000" (101.60mm) |
| L | 0.750" (19.05mm) |
| Weight | 4.704000 |
The 40001-CP mounting plate is compatible with Universal Robots® - UR3(e), UR5, UR7e, UR8 Long, UR10, UR12e, UR15, UR16(e), UR18 Fanuc® - CRX-5iA(Food Grade), CRX-10iA(Food Grade)(/L)(/LFood Grade), CRX-20iA(/L)(/L Food Grade) Doosan® - A0509, A0912, E0509, M0609, M0617, M1013 Techman Robot® & Omron® - TM5-700, TM5-900 Kuka® - KR 4 R600 Dobot - CR3(S), CR5(S), CR7, CR10(S), CR12. CR16, NOVA 2, NOVA5,  and IGUS - Rebel collaborative robots (cobots).Â
-
- Precise robot placement with dowel pin holes
- Compatible with 80/20’s 40 series profiles & parts
- Countersunk holes for a variety of mounting options
- Center through hole for electrical and pneumatic lines
- Connect directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 17-8520 | 8 | M8 x 20.00mm Socket Head Cap Screw (SHCS) | |
| 13035 | 8 | M8 Self-Aligning Roll-in T-Nut with Ball Spring |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 17-8530 | 8 | M8 x 30.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
Series 40 Series Material Anodized Aluminum Alloy No Color Silver ESD Safe N/A A 8.000" (203.20mm) B 4.724" (120.00mm) C 1.575 D 8.000" (203.20mm) E 6.299" (160.00mm) F 3.150" (80.00mm) G M8 SHCS H 1.375" (34.93mm) J 4.000" (101.60mm) K 4.000" (101.60mm) L 0.750" (19.05mm) Weight 4.704000
-
- Description
The 40001-CP mounting plate is compatible with Universal Robots® - UR3(e), UR5, UR7e, UR8 Long, UR10, UR12e, UR15, UR16(e), UR18 Fanuc® - CRX-5iA(Food Grade), CRX-10iA(Food Grade)(/L)(/LFood Grade), CRX-20iA(/L)(/L Food Grade) Doosan® - A0509, A0912, E0509, M0609, M0617, M1013 Techman Robot® & Omron® - TM5-700, TM5-900 Kuka® - KR 4 R600 Dobot - CR3(S), CR5(S), CR7, CR10(S), CR12. CR16, NOVA 2, NOVA5,  and IGUS - Rebel collaborative robots (cobots).Â
-
- Precise robot placement with dowel pin holes
- Compatible with 80/20’s 40 series profiles & parts
- Countersunk holes for a variety of mounting options
- Center through hole for electrical and pneumatic lines
- Connect directly to 80/20’s Static Robot Pedestals and Mobile Robot Pedestals
The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

