Related Products
-
Part No. 75-3422$1.14Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc -
Part No. 40-2080$29.4740 Series 4 Hole - Adjustable Tension Panel Hinge -
Part No. 12298$14.4040 Series 80mm x 160mm End Cap with Molded Push-In Stem
My Wish Lists
()40-8016-Black-FB is a 80mm x 160mm metric 40 series rectangular T-slot profile with twelve open T-slots, two on each 80mm face and four on each 160mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-8016-Black-FB profile is compatible with 40 series fasteners, and has center cavities that can be pressurized up to 1.034 N/mm2 (150 psi). The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
40-8016-Black-FB
80mm X 160mm T-Slotted Profile - Twelve Open T-Slots
80mm X 160mm T-Slotted Profile - Twelve Open T-Slots
40-8016-Black-FB is a 80mm x 160mm metric 40 series rectangular T-slot profile with twelve open T-slots, two on each 80mm face and four on each 160mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-8016-Black-FB profile is compatible with 40 series fasteners, and has center cavities that can be pressurized up to 1.034 N/mm2 (150 psi). The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 1111.9793 cm⁴ |
| Moment of Inertia - IY | 322.7985 cm⁴ |
| Surface Area | 43.490 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.6573 per inch |
| Weight | 0.657300 |
40-8016-Black-FB is a 80mm x 160mm metric 40 series rectangular T-slot profile with twelve open T-slots, two on each 80mm face and four on each 160mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-8016-Black-FB profile is compatible with 40 series fasteners, and has center cavities that can be pressurized up to 1.034 N/mm2 (150 psi). The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 1111.9793 cm^4 Moment of Inertia - IY 322.7985 cm^4 Surface Area 43.490 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.6573 per inch Weight 0.657300
-
- Description
40-8016-Black-FB is a 80mm x 160mm metric 40 series rectangular T-slot profile with twelve open T-slots, two on each 80mm face and four on each 160mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-8016-Black-FB profile is compatible with 40 series fasteners, and has center cavities that can be pressurized up to 1.034 N/mm2 (150 psi). The twelve open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
-
CAD Files
-
CAD Files
-

