Related Products
-
Part No. 1530$1.811.50” X 3.00” T-Slotted Profile - Six Open T-Slots -
Part No. 40-4040-Lite$0.9440mm X 40mm Lite T-Slotted Profile - Four Open T-Slots -
Part No. 3030$2.873.00" X 3.00" T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()12006
15 & 40 Series Tread Strip
15 & 40 Series Tread Strip
The tread strip fits into a T-slot channel and provides an anti-slip ribbed surface. It has a key pad that presses into a T-slot and is commonly used for adding traction on steps or as padding for doors. Tread strip can be ordered by the meter or in 20 meter rolls. Ordering more than 20 meters will result in multiple pieces.
The tread strip fits into a T-slot channel and provides an anti-slip ribbed surface. It has a key pad that presses into a T-slot and is commonly used for adding traction on steps or as padding for doors. Tread strip can be ordered by the meter or in 20 meter rolls. Ordering more than 20 meters will result in multiple pieces.
| ESD Safe | No |
| Series | 15 Series, 40 Series |
| Material | TPV |
| Color | Black |
| A | 5.03mm |
| B | 31.09mm |
| C | 13.59mm |
| D | 11.99mm |
| E | 3.99mm |
| Max Length | 20 Meters |
| Weight | 0.277000 |
The tread strip fits into a T-slot channel and provides an anti-slip ribbed surface. It has a key pad that presses into a T-slot and is commonly used for adding traction on steps or as padding for doors. Tread strip can be ordered by the meter or in 20 meter rolls. Ordering more than 20 meters will result in multiple pieces.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series Material TPV Color Black A 5.03mm B 31.09mm C 13.59mm D 11.99mm E 3.99mm Max Length 20 Meters Weight 0.277000
-
- Description
The tread strip fits into a T-slot channel and provides an anti-slip ribbed surface. It has a key pad that presses into a T-slot and is commonly used for adding traction on steps or as padding for doors. Tread strip can be ordered by the meter or in 20 meter rolls. Ordering more than 20 meters will result in multiple pieces.
-
CAD Files
-
CAD Files
-