Related Products
-
Part No. 75-3422$1.14Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc -
Part No. 75-3472$1.28Bolt Assembly: M8 x 20.00mm Blue BHSCS with Washer and Hex Nut - Blue Zinc
40-2080
40 Series 4 Hole - Adjustable Tension Panel Hinge
40 Series 4 Hole - Adjustable Tension Panel Hinge
The 4 hole - adjustable tension panel hinge is comprised of black acetal with clear polycarbonate hinge pins. It is a durable and economical option and the adjustable pins have the ability to change the pivot tension when opening or closing an access point. The 4 hole - adjustable tension panel hinge mounts plastic panels and lightweight doors to T-slots. Important: This hinge is not suitable for connecting multiple T-slot profiles.
The 4 hole - adjustable tension panel hinge is comprised of black acetal with clear polycarbonate hinge pins. It is a durable and economical option and the adjustable pins have the ability to change the pivot tension when opening or closing an access point. The 4 hole - adjustable tension panel hinge mounts plastic panels and lightweight doors to T-slots. Important: This hinge is not suitable for connecting multiple T-slot profiles.
| ESD Safe | No |
| Series | 40 Series |
| Material | Engineered Polymer |
| Finish | Matte |
| Color | Black |
| Process | Injection Molded |
| A | 38.10mm |
| B | 63.50mm |
| C | 47.63mm |
| D | 28.58mm |
| E | 19.05mm |
| F | 8.33mm |
| G | 10.31mm |
| H | 9.14mm |
| J | 5.16mm |
| Weight | 0.095000 |
The 4 hole - adjustable tension panel hinge is comprised of black acetal with clear polycarbonate hinge pins. It is a durable and economical option and the adjustable pins have the ability to change the pivot tension when opening or closing an access point. The 4 hole - adjustable tension panel hinge mounts plastic panels and lightweight doors to T-slots. Important: This hinge is not suitable for connecting multiple T-slot profiles.
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3422 | 2 | Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3472 | 2 | Bolt Assembly: M8 x 20.00mm Blue BHSCS with Washer and Hex Nut - Blue Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Engineered Polymer Finish Matte Color Black Process Injection Molded A 38.10mm B 63.50mm C 47.63mm D 28.58mm E 19.05mm F 8.33mm G 10.31mm H 9.14mm J 5.16mm Weight 0.095000
-
- Description
The 4 hole - adjustable tension panel hinge is comprised of black acetal with clear polycarbonate hinge pins. It is a durable and economical option and the adjustable pins have the ability to change the pivot tension when opening or closing an access point. The 4 hole - adjustable tension panel hinge mounts plastic panels and lightweight doors to T-slots. Important: This hinge is not suitable for connecting multiple T-slot profiles.
-
Sugg. Hardware
Per Leaf Mount to T-slot
Series Part Number Qty Description 
75-3422 2 Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc Per Leaf Mount to Panel LTE .250" / 6mm
Series Part Number Qty Description 
75-3472 2 Bolt Assembly: M8 x 20.00mm Blue BHSCS with Washer and Hex Nut - Blue Zinc
-
CAD Files
-
CAD Files
-
