Related Products
-
Part No. 40-6525$84.2240 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 40-6515$80.3740 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes
My Wish Lists
()40-6804
40 Series Wing Nut Linear Bearing Brake Kit
40 Series Wing Nut Linear Bearing Brake Kit
The wing nut linear bearing brake kit is bright zinc and adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
| ESD Safe | No |
| Series | 40 Series |
| Material | Steel |
| Process | Cold Forged |
| Finish | Zinc |
| Color | Bright / Black |
| Thread | 5/16-18 |
| A | 35.97mm |
| B | 34.93mm |
| C | 17.86mm |
| D | 3.81mm |
| Weight | 0.054000 |
The wing nut linear bearing brake kit is bright zinc and adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Steel Process Cold Forged Finish Zinc Color Bright / Black Thread 5/16-18 A 35.97mm B 34.93mm C 17.86mm D 3.81mm Weight 0.054000
-
- Description
The wing nut linear bearing brake kit is bright zinc and adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
-
CAD Files
-
CAD Files
-