Related Products
-
Part No. 75-3430$1.08Bolt Assembly: M8 x 20.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
40-6515
40 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes
40 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing with Brake Holes
The 3-slot mount – single flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a single flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
The 3-slot mount – single flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a single flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
| ESD Safe | No |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Clear |
| A | 71.83mm |
| B | 19.00mm |
| C | 8.99mm |
| D | 2.58mm |
| E | 65.13mm |
| F | 52.83mm |
| G | 12.32mm |
| H | 6.15mm |
| J | 52.83mm |
| K | 11.99mm |
| L | 75.00mm |
| M | 37.50mm |
| N | 17.50mm |
| P | 32.56mm |
| Q | 40.00mm |
| R | #10 FHS |
| S | 8.71mm |
| T | 8.33mm |
| U | 40.00mm |
| V | 17.50mm |
| W | 9.53mm |
| X | 17.42mm |
| Weight | 0.717000 |
The 3-slot mount – single flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a single flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Clear A 71.83mm B 19.00mm C 8.99mm D 2.58mm E 65.13mm F 52.83mm G 12.32mm H 6.15mm J 52.83mm K 11.99mm L 75.00mm M 37.50mm N 17.50mm P 32.56mm Q 40.00mm R #10 FHS S 8.71mm T 8.33mm U 40.00mm V 17.50mm W 9.53mm X 17.42mm Weight 0.717000
-
- Description
The 3-slot mount – single flange short standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of three open T-slots, has a single flange and is a shorter option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
-
CAD Files
-
CAD Files
-
- Downloads
-
Instructions
-
